??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
3-3/4 Inch
Part Number
066413
Expansion Type
Description
P4B-SD-312E
Weight
230
A
8-1/2 Inch
B
19 Inch
C
7 Inch
DMIN
15 Inch
DMAX
16 Inch
E
3-1/4 Inch
Bolt Diameter
7/8 Inch
G
1-1/2 Inch
H
4 Inch
J
13-3/8 Inch
L
6-1/4 Inch
M
6-3/8 Inch
P
13-3/4 Inch
R
4-1/4 Inch
S
4-1/4 Inch
EXP
3/4 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.